??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMF 12M-NS-D-2-S4
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 12M-NS-D-2-S4
VERF
Availability
Available
BC
Order code
BMF0021
TC
Product identifier
BMF 12M-NS-D-2-S4
PX
Product view
46479_00
ICON
WEBINC
Product family
Tubular sensors
W
Weight
0.025 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = Ø 12 x 50 mm, Principle of operation = Magnetic field sensor, Connection = M12x1-Male, 4-pin, A-coded, Housing material = Brass, nickel-plated, Switching output = NPN normally open (NO), Switching frequency = 10000 Hz, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...85 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.